IESNA:LM-63-2002
[TEST]P954798
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53414
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6267.1 7847 9275.2 10380.9 11282.5 11792.6 12032.4 12117.9 12550.8 13477.2
15007.5 16940.3 18842.7 20361.9 21690.9 22904.1 23670.6 23866.3 23394.9 22201
19791.2 15625.1 12898.2 10802.7 8555.6 6019 3956.6 2773.7 2164.4 1869.4
1695.7 1425.5 1207.7 419.1 204 33.1 0
6267.1 7902.1 9344.2 10469.1 11296.3 11856 12142.7 12222.7 12581.1 13416.5
14831 16725.2 18591.8 20163.4 21506.2 22719.3 23629.2 23957.3 23656.8 22644.9
20632.1 16783.1 13419.3 11268.7 9049.1 6562.1 4315 2911.6 2233.3 1935.6
1712.2 1447.5 1218.7 518.4 217.8 41.4 0
6267.1 7833.2 9247.7 10383.6 11268.7 11911.1 12266.8 12418.4 12699.7 13449.6
14654.5 16336.4 18128.6 19708.5 20985.1 22005.2 22962 23428 23309.4 22501.5
20883.1 18238.9 14538.7 11958 9755 7345.2 4905.1 3259 2409.8 2001.7
1767.4 1538.5 1317.9 1006.4 512.8 60.7 0
6267.1 7833.2 9206.3 10339.5 11285.2 12010.4 12495.6 12749.3 13014 13593
14489.1 15793.3 17342.8 18828.9 20025.6 21007.1 21831.5 22498.8 22678 22413.3
21440 19634 17097.4 14094.8 11268.7 8756.9 6123.7 3920.7 2674.5 2034.8
1756.3 1524.7 1301.4 1036.7 727.9 284 0
6267.1 7601.6 8933.3 10096.9 11095 11977.3 12680.4 13146.3 13444.1 13901.8
14646.3 15603 16841 18101 19234.2 20210.3 21004.4 21710.2 22212 22347.1
22079.7 21258 19664.4 17254.6 14439.5 11563.7 8616.3 5679.8 3567.8 2393.3
1825.3 1621.2 1408.9 1075.3 725.1 226.1 0
6267.1 7480.3 8682.4 9815.6 10863.4 11833.9 12716.2 13413.8 13888 14331.9
14888.9 15688.5 16614.9 17715 18823.4 19926.3 20863.8 21597.2 22151.4 22609.1
22964.7 22846.2 22347.1 21213.9 19256.3 16719.7 13457.9 10320.2 6939.9 4284.7
2779.3 1899.7 1375.8 832.7 419.1 110.3 0
6267.1 7248.7 8293.7 9360.7 10397.4 11414.8 12396.4 13270.4 13995.6 14577.3
15167.4 15812.6 16521.2 17403.5 18415.4 19562.4 20742.4 21881.2 22890.3 23778.1
24586 25473.8 25873.6 26121.7 26066.6 24941.7 22793.8 19372.1 14844.8 10055.5
5803.9 3013.6 1538.5 887.8 432.9 148.9 0
6267.1 7072.2 7910.4 8825.8 9774.3 10670.4 11632.6 12567.3 13466.2 14260.3
15054.3 15790.5 16457.7 17177.4 17932.8 18743.5 19683.7 20747.9 21911.5 23146.7
24495 26430.5 27993.9 28947.9 30034.2 30820 30922 29866 27119.8 22675.2
16521.2 10662.1 5434.4 2216.8 791.3 154.4 0
6267.1 6755.1 7345.2 8029 8778.9 9573 10380.9 11180.5 11971.8 12785.1
13637.1 14425.7 15283.2 16179.3 17111.2 18045.9 19082.6 20246.1 21533.8 22992.3
24696.3 27279.8 29844 31600.3 33841.9 36480.5 39303.9 41187.1 40784.5 36993.4
29187.7 18922.7 8026.2 2451.2 772 159.9 0
6267.1 6700 7287.3 7915.9 8624.5 9374.5 10141 10904.7 11660.2 12426.7
13182.2 13965.2 14792.4 15688.5 16614.9 17577.2 18647 19829.8 21153.3 22661.4
24362.6 27097.8 29681.3 31583.8 33979.8 36855.5 39938.1 41901.2 41529 37498
29014 17742.6 6799.3 1877.7 606.6 137.9 0
6267.1 6490.5 6793.7 7201.8 7695.4 8233 8776.2 9346.9 9937 10532.5
11133.6 11754 12379.8 13041.6 13752.9 14505.6 15332.8 16270.3 17400.7 18691.1
20262.7 22760.7 24654.9 26524.3 28804.5 31547.9 34123.1 35239.8 34073.5 29626.1
21870.1 12173 3509.9 736.2 245.4 55.1 0
6267.1 6336.1 6507 6752.4 7091.5 7458.2 7858 8268.9 8685.2 9129.1
9562 9978.3 10408.4 10835.8 11288 11765 12266.8 12876.1 13582 14497.4
15820.8 17464.1 18583.5 19835.3 21332.5 22964.7 24078.7 23689.9 21743.3 18092.8
13066.4 6686.2 2180.9 650.7 223.3 52.4 0
6267.1 6198.2 6223 6336.1 6520.8 6711 6961.9 7210.1 7455.5 7711.9
7935.2 8136.5 8304.7 8459.1 8566.6 8635.6 8704.5 8751.4 8828.6 9007.8
9437.9 9691.6 9738.4 9832.2 9978.3 10110.7 9749.5 8605.2 6973 5167
3512.7 1990.7 998.1 421.9 204 71.7 0
6267.1 5908.7 5696.4 5586.1 5575.1 5619.2 5693.6 5776.3 5834.2 5870.1
5867.3 5798.4 5690.9 5539.2 5337.9 5092.6 4797.5 4491.5 4210.2 3948.3
3678.1 3438.2 3237 3071.5 2928.1 2782 2600 2354.7 2015.5 1560.6
1136 835.4 579 372.2 212.3 60.7 0
6267.1 5641.2 5252.5 5081.5 5040.2 5076 5153.2 5235.9 5277.3 5266.3
5208.4 5106.3 4957.5 4772.7 4557.7 4337.1 4108.2 3879.4 3653.3 3405.1
3154.2 2928.1 2762.7 2663.5 2624.9 2630.4 2624.9 2547.7 2357.4 2040.3
1552.3 1069.8 750 493.5 245.4 55.1 0
6267.1 5431.7 4963 4778.2 4786.5 4891.3 5007.1 5081.5 5087 5037.4
4940.9 4803 4640.4 4452.9 4254.4 4058.6 3851.8 3634 3410.7 3203.9
3046.7 2911.6 2820.6 2762.7 2713.1 2655.2 2564.2 2470.5 2354.7 2169.9
1888.7 1483.4 973.3 537.7 256.4 55.1 0
6267.1 5230.4 4747.9 4623.8 4701 4844.4 4957.5 5012.6 4990.5 4905.1
4772.7 4615.6 4433.6 4254.4 4064.1 3879.4 3752.6 3600.9 3410.7 3259
3157 3021.9 2809.6 2641.4 2531.1 2423.6 2313.3 2203 2103.7 2012.8
1905.2 1731.5 1417.2 1086.3 636.9 154.4 0
6267.1 5117.4 4634.9 4565.9 4698.3 4836.1 4949.2 4982.3 4929.9 4794.8
4632.1 4447.4 4248.8 4072.4 3920.7 3835.3 3733.3 3628.5 3526.5 3300.4
3099.1 2939.2 2779.3 2630.4 2476 2340.9 2208.5 2087.2 1960.4 1814.2
1670.9 1541.3 1351 1166.3 816.1 317.1 0
6267.1 5020.9 4563.2 4554.9 4701 4833.4 4932.6 4943.7 4863.7 4717.6
4532.8 4328.8 4146.8 3978.6 3865.6 3769.1 3645 3476.8 3327.9 3148.7
3010.9 2856.5 2704.8 2567 2451.2 2332.6 2205.8 2076.2 1924.5 1756.3
1571.6 1408.9 1199.4 907.1 601.1 250.9 0
6267.1 4965.7 4527.3 4552.1 4712.1 4841.6 4929.9 4913.3 4811.3 4637.6
4422.6 4221.3 4050.3 3920.7 3860.1 3714 3487.9 3225.9 3121.2 3032.9
2875.8 2754.4 2649.7 2495.3 2379.5 2288.5 2169.9 2029.3 1861.1 1676.4
1475.1 1386.9 1193.9 780.3 568 347.4 0
6267.1 4954.7 4505.3 4554.9 4714.8 4847.2 4927.1 4905.1 4781 4585.2
4367.4 4168.9 4000.7 3920.7 3827 3642.3 3311.4 3093.6 3038.4 2930.9
2793 2644.2 2503.5 2396 2329.8 2271.9 2164.4 2032.1 1872.1 1687.4
1491.6 1541.3 1229.7 821.6 625.9 231.6 0
6267.1 4954.7 4502.5 4563.2 4717.6 4849.9 4924.4 4913.3 4792 4588
4367.4 4166.1 3997.9 3923.5 3818.7 3631.2 3286.6 3096.3 3052.2 2928.1
2784.8 2622.1 2506.3 2362.9 2343.6 2271.9 2161.6 2032.1 1883.2 1684.7
1497.2 1519.2 1056 849.2 617.6 223.3 0
